VRV S Air Cooled Heat Pump
Daikin’s VRV S is available in smaller 3, 4 and new 5-ton capacities with a 208-230V, single phase power supply. A maximum of 6 indoor units can be connected to the 3-Ton system, up to 8 indoor units can be connected to the 4-Ton system and up to 9 indoor units can be connected on the 5-Ton system.
- Multi-zone solution for 2 to 10 zones
- Provide individual zone control with room-by-room controllers
- Diverse line up of non-ducted and ducted indoor units for optimum flexibility
- Low sound levels
- Space saving outdoor unit design
- Variable Refrigerant Temperature (VRT) mode
VRV EMERION Air-Cooled Heat Pump and Heat Recovery
- Single-module units from 16 – 20 tons and dual-modules up to 40 tons
- Available in heat pump (HP) or heat recovery (HR) operation
- High energy efficiency with IEERs up to 28.5 for HP and up to 30.0 for HR
- Engineered for ease of installation and service with three-segment panel design
- Enhanced installation and serviceability with increased space for easy field piping connections to service valve
VRV AURORA Air-Cooled Heat Pump and Heat Recovery
The Daikin VRV AURORA series heat pump systems introduce a new benchmark for VRF technology by integrating advanced technologies to provide comfort control, energy efficiency and reliability.
- AURORA series systems are the first 575V systems to be assembled in North America.
- Designed and optimized for Total Cost of Construction (TCC) and Life Cycle Cost (LCC).
- Engineered for Cold Climate and Heating Dominant Applications.
VRV IV X Air-Cooled Heat Pump and Heat Recovery
- Industry's 1st 3 phase VRF system to connect with gas furnaces
- Choice of gas furnace or heat pump heating for optimizing operational costs based on utility cost.
- Optimize Capital on phased & tenant fit out commercial buildings
- Flexibility to enlarge system from single to dual module or dual to triple module without change to installed main pipe sizes
- Year round comfort and energy savings with Variable Refrigerant Temperature technology (VRT)
T-Series
- Wide offering with 8, 10 and 12 ton single module and up to 36 tons with multi-module
- Triple-stack capable to deliver up to 36 tons in 3.2 m (10.5 ft.) ceiling height
- Engineered with heat rejection cancelation technology to minimize mechanical room conditioning requirements
- Up to 50% and 38% reduction in space and weight respectively to install systems of similar capacity when compared to RWEYQ-PC series
- Refrigerant cooled inverter technology to deliver consistent and reliable printed circuit board operations
- Operates with closed loop cooling tower, dry cooler, boiler, and geothermal solutions for optimum flexibility in system layout